SBOS947A July 2019 – June 2020 TLV2186
PRODUCTION DATA.
The TLV2186 is specified for operation from 4.5 V to 24 V (±2.25 V to ±12 V); many specifications apply from –40°C to +125°C. The Typical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages larger than 40 V can permanently damage the device (see the Absolute Maximum Ratings).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or
high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout section.