SBOS837A November 2016 – January 2019 TLV2314-Q1 , TLV314-Q1 , TLV4314-Q1
PRODUCTION DATA.
Designed as a micro-power, low-noise operational amplifier, the TLVx314-Q1 delivers a robust output drive capability. A class AB output stage with common-source transistors achieves full rail-to-rail output swing capability. For resistive loads up to 10-kΩ, the output typically swings to within 5 mV of either supply rail regardless of the applied power-supply voltage . Different load conditions change the ability of the amplifier to swing close to the rails, as shown in Figure 7.