The TLV314 family of single-, dual-, and quad-channel operational amplifiers represents a new generation of low-power, general-purpose operational amplifiers. Rail-to-rail input and output swings (RRIO), low quiescent current (150 μA typically at 5 V) combine with a wide bandwidth of 3 MHz to make this family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. Additionally, the TLV314 family architecture achieves a low input bias current of 1 pA, allowing for applications with MΩ source impedances.
The robust design of the TLV314 devices provides ease-of-use to the circuit designer: unity-gain stability, RRIO, capacitive loads of up to 300 pF, an integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended industrial temperature range of –40°C to +125°C.
The TLV314 (single) is available in both 5-pin SC70 and SOT-23 packages. The TLV2314 (dual) is offered in 8-pin SOIC and VSSOP packages. The quad-channel TLV4314 is offered in a 14-pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV314 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV2314 | VSSOP (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
TLV4314 | TSSOP (14) | 5.00 mm × 4.40 mm |
DEVICE | NO. OF CHANNELS |
PACKAGE-LEADS | |||||
---|---|---|---|---|---|---|---|
SOT-23 | SC70 | SOIC | VSSOP | TSSOP | |||
TLV314 | 1 | 5 | 5 | — | — | — | |
TLV2314 | 2 | — | — | 8 | 8 | — | |
TLV4314 | 4 | — | — | — | — | 14 |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DBV | DCK | |||
–IN | 4 | 3 | I | Inverting input |
+IN | 3 | 1 | I | Noninverting input |
OUT | 1 | 4 | O | Output |
V– | 2 | 2 | — | Negative (lowest) supply |
V+ | 5 | 5 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V– | 4 | — | Negative (lowest) supply |
V+ | 8 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 3 | I | Noninverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
+IN B | 5 | I | Noninverting input, channel B |
–IN C | 9 | I | Inverting input, channel C |
+IN C | 10 | I | Noninverting input, channel C |
–IN D | 13 | I | Inverting input, channel D |
+IN D | 12 | I | Noninverting input, channel D |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
OUT C | 8 | O | Output, channel C |
OUT D | 14 | O | Output, channel D |
V– | 11 | — | Negative (lowest) supply |
V+ | 4 | — | Positive (highest) supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | 7 | V | ||
Signal input pins | Voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V |
Current(2) | –10 | 10 | mA | |
Output short-circuit(3) | Continuous | mA | ||
Temperature | Specified, TA | –40 | 125 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply voltage | Single supply | 1.8 | 5.5 | V | |
Dual supply | ±0.9 | ±2.75 | ||||
Specified temperature range | –40 | 125 | °C |
THERMAL METRIC(1) | TLV314 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | |||
5 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 228.5 | 281.4 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 99.1 | 91.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 54.6 | 59.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.7 | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 53.8 | 58.8 | °C/W |
THERMAL METRIC(1) | TLV2314 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 138.4 | 191.2 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 89.5 | 61.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 78.6 | 111.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 29.9 | 5.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 78.1 | 110.2 | °C/W |
THERMAL METRIC(1) | TLV4314 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 93.2 | 121 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 51.8 | 49.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.4 | 62.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 13.5 | 5.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.2 | 62.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VCM = (VS+) – 1.3 V, TA = 25°C | ±0.75 | ±3 | mV | ||
dVOS/dT | VOS vs temperature | TA = –40°C to +125°C | 2 | μV/°C | |||
PSRR | Power-supply rejection ratio | VCM = (VS+) – 1.3 V, TA = 25°C | ±30 | ±135 | µV/V | ||
Channel separation, dc | At dc, TA = 25°C | 100 | dB | ||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | TA = 25°C | (V–) – 0.2 | (V+) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | VS = 5.5 V, (VS–) – 0.2 V < VCM < (VS+) – 1.3 V, TA = 25°C |
72 | 96 | dB | ||
VS = 5.5 V, VCM = –0.2 V to 5.7 V(2), TA = 25°C | 75 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | ±1.0 | pA | |||
IOS | Input offset current | TA = 25°C | ±1.0 | pA | |||
NOISE | |||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz, TA = 25°C | 5 | μVPP | ||||
en | Input voltage noise density | f = 10 kHz, TA = 25°C | 15 | nV/√Hz | |||
f = 1 kHz, TA = 25°C | 16 | ||||||
in | Input current noise density | f = 1 kHz, TA = 25°C | 6 | fA/√Hz | |||
INPUT CAPACITANCE | |||||||
CIN | Input capacitance | Differential | VS = 5 V, TA = 25°C | 1 | pF | ||
Common-mode | VS = 5 V, TA = 25°C | 5 | |||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.8 V to 5.5 V, 0.2 V < VO < (V+) – 0.2 V, RL = 10 kΩ, TA = 25°C |
85 | 115 | dB | ||
VS = 1.8 V to 5.5 V, 0.5 V < VO < (V+) – 0.5 V, RL = 2 kΩ(2), TA = 25°C |
85 | 100 | |||||
Phase margin | VS = 5 V, G = 1, RL = 10 kΩ, TA = 25°C | 65 | ° | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | VS = 1.8 V, RL = 10 kΩ, CL = 10 pF, TA = 25°C | 2.7 | MHz | |||
VS = 5 V, RL = 10 kΩ, CL = 10 pF, TA = 25°C | 3 | ||||||
SR | Slew rate(3) | VS = 5 V, G = 1, TA = 25°C | 1.5 | V/μs | |||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = 1, TA = 25°C | 3 | μs | |||
Overload recovery time | VS = 5 V, VIN × gain > VS, TA = 25°C | 8 | μs | ||||
THD+N | Total harmonic distortion + noise(4) | VS = 5 V, VO = 1 VRMS, G = 1, f = 1 kHz, RL = 10 kΩ, TA = 25°C |
0.005% | ||||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | VS = 1.8 V to 5.5 V, RL = 10 kΩ, TA = 25°C | 5 | 25 | mV | ||
VS = 1.8 V to 5.5 V, RL = 2 kΩ, TA = 25°C | 22 | 45 | |||||
ISC | Short-circuit current | VS = 5 V, TA = 25°C | ±20 | mA | |||
RO | Open-loop output impedance | VS = 5.5 V, f = 100 Hz, TA = 25°C | 570 | Ω | |||
POWER SUPPLY | |||||||
VS | Specified voltage range | 1.8 | 5.5 | V | |||
IQ | Quiescent current per amplifier, over temperature | VS = 5 V, IO = 0 mA, TA = –40°C to +125°C | 150 | 250 | µA | ||
TEMPERATURE | |||||||
Specified range | –40 | 125 | °C | ||||
Tstg | Storage range | –65 | 150 | °C |
TITLE | FIGURE |
---|---|
Open-Loop Gain and Phase vs Frequency | Figure 1 |
Quiescent Current vs Supply Voltage | Figure 2 |
Offset Voltage Production Distribution | Figure 3 |
Offset Voltage vs Common-Mode Voltage (Maximum Supply) | Figure 4 |
Input Voltage Noise Spectral Density vs Frequency (1.8 V, 5.5 V) | Figure 5 |
Input Bias and Offset Current vs Temperature | Figure 6 |
Output Voltage Swing vs Output Current (over Temperature) | Figure 7 |
Small-Signal Overshoot vs Load Capacitance | Figure 8 |
Small-Signal Step Response, Noninverting (1.8 V) | Figure 9 |
Large-Signal Step Response, Noninverting (1.8 V) | Figure 10 |
No Phase Reversal | Figure 11 |
Channel Separation vs Frequency (Dual) | Figure 12 |
EMIRR | Figure 13 |
RL = 10 kΩ and 10 pF, VS = ±2.5 V |
VS = ±2.75 V |
VS = ±0.9 V, gain = 1 V/V, RF = 10 kΩ |
PRF = –10 dBm, VS = ±2.5 V, VCM = 0 V |
Typical units, VS = ±2.75 V |
VS = ±2.75 V, gain = 1 V/V, RL = 10 kΩ |
VS = ±0.9 V, gain = 1 V/V, RL = 10 kΩ |
VS = ±2.75 V |
The TLV314 is a family of low-power, rail-to-rail input and output operational amplifiers specifically designed for portable applications. These devices operate from 1.8 V to 5.5 V, are unity-gain stable, and suitable for a wide range of general-purpose applications. The class AB output stage is capable of driving ≤ 10-kΩ loads connected to any point between V+ and ground. The input common-mode voltage range includes both rails, and allows the TLV314 series to be used in virtually any single-supply application. Rail-to-rail input and output swing significantly increases dynamic range, especially in low-supply applications, and makes these devices ideal for driving sampling analog-to-digital converters (ADCs).
The TLV314 features 3-MHz bandwidth and 1.5-V/μs slew rate with only 150-μA supply current per channel, providing good ac performance at very low power consumption. DC applications are also well served with a very low input noise voltage of 14 nV/√Hz at 1 kHz, low input bias current (0.2 pA), and an input offset voltage of 0.5 mV (typical).
The TLV314 series of operational amplifiers is fully specified and ensured for operation from 1.8 V to 5.5 V. In addition, many specifications apply from –40°C to +125°C. Parameters that vary significantly with operating voltages or temperature are provided in the Typical Characteristics section. Bypass power-supply pins with
0.01-μF ceramic capacitors.
The input common-mode voltage range of the TLV314 series extends 200 mV beyond the supply rails. This performance is achieved with a complementary input stage: an N-channel input differential pair in parallel with a P-channel differential pair; see the Functional Block Diagram section. The N-channel pair is active for input voltages close to the positive rail, typically (V+) – 1.3 V to 200 mV above the positive supply, and the P-channel pair is on for inputs from 200 mV below the negative supply to approximately (V+) – 1.3 V. There is a small transition region, typically (V+) – 1.4 V to (V+) – 1.2 V, in which both pairs are on. This 200-mV transition region can vary up to 300 mV with process variation. Thus, the transition region (both stages on) can range from (V+) – 1.7 V to (V+) – 1.5 V on the low end, up to (V+) – 1.1 V to (V+) – 0.9 V on the high end. Within this transition region, PSRR, CMRR, offset voltage, offset drift, and THD can be degraded compared to device operation outside this region.
Designed as a micro-power, low-noise operational amplifier, the TLV314 delivers a robust output drive capability. A class AB output stage with common-source transistors is used to achieve full rail-to-rail output swing capability. For resistive loads up to 10 kΩ, the output typically swings to within 5 mV of either supply rail regardless of the power-supply voltage applied. Different load conditions change the ability of the amplifier to swing close to the rails; see Figure 7.
The CMRR for the TLV314 is specified in several ways so the best match for a given application can be used; see the Electrical Characteristics table. First, the CMRR of the device in the common-mode range below the transition region [VCM < (V+) – 1.3 V] is given. This specification is the best indicator of the capability of the device when the application requires using one of the differential input pairs. Second, the CMRR over the entire common-mode range is specified at (VCM = –0.2 V to 5.7 V). This last value includes the variations measured through the transition region (see Figure 4).
The TLV314 is designed to be used in applications where driving a capacitive load is required. As with all operational amplifiers, there may be specific instances where the TLV314 can become unstable. The particular operational amplifier circuit configuration, layout, gain, and output loading are some of the factors to consider when establishing whether or not an amplifier is stable in operation. An operational amplifier in the unity-gain
(1 V/V) buffer configuration that drives a capacitive load exhibits a greater tendency to be unstable than an amplifier operated at a higher noise gain. The capacitive load, in conjunction with the operational amplifier output resistance, creates a pole within the feedback loop that degrades the phase margin. The degradation of the phase margin increases when capacitive loading increases. When operating in the unity-gain configuration, the TLV314 remains stable with a pure capacitive load up to approximately 1 nF. The equivalent series resistance (ESR) of some very large capacitors (CL greater than 1 μF) is sufficient to alter the phase characteristics in the feedback loop such that the amplifier remains stable. Increasing the amplifier closed-loop gain allows the amplifier to drive increasingly larger capacitance. This increased capability is evident when measuring the overshoot response of the amplifier at higher voltage gains; see Figure 8.
One technique for increasing the capacitive load drive capability of the amplifier operating in a unity-gain configuration is to insert a small resistor (typically 10 Ω to 20 Ω) in series with the output, as shown in Figure 14. This resistor significantly reduces the overshoot and ringing associated with large capacitive loads. One possible problem with this technique, however, is that a voltage divider is created with the added series resistor and any resistor connected in parallel with the capacitive load. The voltage divider introduces a gain error at the output that reduces the output swing.
Operational amplifiers vary with regard to the susceptibility of the device to electromagnetic interference (EMI). If conducted EMI enters the operational amplifier, the dc offset observed at the amplifier output can shift from its nominal value when EMI is present. This shift is a result of signal rectification associated with the internal semiconductor junctions. Although all operational amplifier pin functions can be affected by EMI, the signal input pins are likely to be the most susceptible. The TLV314 operational amplifier family incorporates an internal input low-pass filter that reduces the amplifiers response to EMI. Both common-mode and differential mode filtering are provided by this filter. The filter is designed for a cutoff frequency of approximately 80 MHz (–3 dB), with a roll-off of 20 dB per decade.
Texas Instruments has developed the ability to accurately measure and quantify the immunity of an operational amplifier over a broad frequency spectrum extending from 10 MHz to 6 GHz. The EMI rejection ratio (EMIRR) metric allows operational amplifiers to be directly compared by the EMI immunity. Figure 13 illustrates the results of this testing on the TLV314. Detailed information can also be found in application report, EMI Rejection Ratio of Operational Amplifiers (SBOA128), available for download from www.ti.com.
The TLV314 family has a single functional mode. These devices are powered on as long as the power-supply voltage is between 1.8 V (±0.9 V) and 5.5 V (±2.75 V).
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TLV314 device is a low-power, rail-to-rail input and output operational amplifier specifically designed for portable applications. These devices operate from 1.8 V to 5.5 V, are unity-gain stable, and suitable for a wide range of general-purpose applications. The class AB output stage is capable of driving ≤ 10-kΩ loads connected to any point between V+ and ground. The input common-mode voltage range includes both rails, and allows the TLV314 device to be used in virtually any single-supply application. Rail-to-rail input and output swing significantly increases dynamic range, especially in low-supply applications, and makes the device ideal for driving sampling analog-to-digital converters (ADCs).
The TLV314 family of devices features a 3-MHz bandwidth and 1.5-V/μs slew rate with only 150-μA supply current per channel, providing good ac performance at very low power consumption. DC applications are also well served with a very-low input noise voltage of 14 nV/√Hz at 1 kHz, low-input bias current (0.2 pA), and an input offset voltage of 0.5 mV (typical).
A typical application for an operational amplifier is an inverting amplifier, as shown in Figure 15. An inverting amplifier takes a positive voltage on the input and outputs a signal inverted to the input, making a negative voltage of the same magnitude. In the same manner, the amplifier also makes negative input voltages positive on the output. In addition, amplification can be added by selecting the input resistor RI and the feedback resistor RF.
The supply voltage must be chosen to be larger than the input voltage range and the desired output range. The limits of the input common-mode range (VCM) and the output voltage swing to the rails (VO) must also be considered. For instance, this application scales a signal of ±0.5 V (1 V) to ±1.8 V (3.6 V). Setting the supply at ±2.5 V is sufficient to accommodate this application.
Determine the gain required by the inverting amplifier using Equation 1 and Equation 2:
When the desired gain is determined, choose a value for RI or RF. Choosing a value in the kilo ohm range is desirable for general-purpose applications because the amplifier circuit uses currents in the milliamp range. This milliamp current range ensures the device does not draw too much current. The trade-off is that very large resistors (100s of kilo ohms) draw the smallest current but generate the highest noise. Very small resistors (100s of ohms) generate low noise but draw high current. This example uses 10 kΩ for RI, meaning 36 kΩ is used for RF. These values are determined by Equation 3:
When receiving low-level signals, limiting the bandwidth of the incoming signals into the system is often required. The simplest way to establish this limited bandwidth is to place an RC filter at the noninverting terminal of the amplifier, as Figure 17 shows.
If even more attenuation is needed, a multiple pole filter is required. The Sallen-Key filter can be used for this task, as Figure 18 shows. For best results, the amplifier must have a bandwidth that is eight to ten times the filter frequency bandwidth. Failure to follow this guideline can result in phase shift of the amplifier.