Refer to the PDF data sheet for device specific package drawings
The TLV365-Q1 and TLV2365-Q1 (TLVx365-Q1) devices are a family of zero-crossover, rail-to-rail input and output, CMOS operational amplifiers, optimized for low voltage and cost-sensitive applications. Low-noise (4.5nV/√Hz) and high-speed operation (50MHz gain bandwidth) make these devices an excellent choice for driving sampling analog-to-digital converters (ADCs) in applications such as low-side current sensing, audio, signal conditioning, and sensor amplification.
Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swings to within 12mV of the rails.
The TLVx365-Q1 are specified for operation from −40°C to +125°C.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
TLV365-Q1 | Single | DBV (SOT-23, 5) |
TLV2365-Q1(2) | Dual | D (SOIC, 8) |
DGK (VSSOP, 8) |
DEVICE | INPUT TYPE | OFFSET DRIFT TYPICAL (µV/C) |
MINIMUM GAIN STABLE (V/V) | IQ/CHANNEL TYPICAL (mA) |
GAIN BANDWIDTH (MHz) |
SLEW RATE (V/µs) |
VOLTAGE NOISE (nV/√Hz) |
---|---|---|---|---|---|---|---|
TLVx365-Q1 | CMOS | 0.5 | 1 | 4.6 | 50 | 27 | 4.5 |
OPAx607-Q1 | CMOS | 0.3 | 6 | 0.9 | 50 | 24 | 3.8 |
OPAx365-Q1 | CMOS | 1 | 1 | 4.6 | 50 | 25 | 4.5 |