SBOSAB8B June 2023 – September 2024 TLV2365-Q1 , TLV365-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TLVx365-Q1 family can be configured with unipolar supplies, split and symmetrical bipolar supplies (±2.5 V, for example), or split and asymmetrical supplies (+4 V and –1 V, for example). The maximum permissible voltage, VS, is 6 V.