SBOSAB8B June 2023 – September 2024 TLV2365-Q1 , TLV365-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TLVx365-Q1 series of operational amplifiers feature rail-to-rail input and output, wide-bandwidth making these devices an excellent choice for driving ADCs. Other typical applications include signal conditioning, low-side current sensing, signal buffering and sensor amplification. The TLVx365-Q1 operates with either a single supply or dual supplies.
Furthermore, the TLVx365-Q1 amplifier parameters are fully specified from 2.2 V to 5.5 V. Many of the specifications apply from −40°C to +125°C.