SBOSAB8B June 2023 – September 2024 TLV2365-Q1 , TLV365-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | ±0.4 | ±1.9 | mV | ||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.5 | ±2.6 | µV/°C | |
PSRR | Power-supply rejection ratio | VS = 2.2 V to 5.5 V, TA = –40 to +125℃ | 100 | dB | ||
INPUT BIAS CURRENT | ||||||
IB | Input bias current | ±5 | ±20 | pA | ||
TA = –40℃ to +125℃ | See Figure 6-5 | |||||
NOISE | ||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 5.4 | µVPP | |||
eN | Input voltage noise density | f = 500 kHz | 4.5 | nV/√Hz | ||
in | Input current noise density | f = 1 kHz | 5.8 | fA/√Hz | ||
INPUT VOLTAGE | ||||||
VCM | Common-mode voltage | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | (V–) – 100 mV < VCM < (V+) + 100 mV | 100 | 115 | dB | |
TA = –40℃ to +125℃ | 110 | |||||
INPUT IMPEDANCE | ||||||
CIN | Differential | 5 | pF | |||
Common-mode | 1 | |||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | RL = 10 kΩ, (V–) + 0.1 V < VOUT < (V+) – 0.1 V | 100 | 120 | dB | |
RL = 10 kΩ, TA = –40 to +125℃ | 113 | |||||
RL = 600 Ω, (V–) + 0.2 V < VOUT < (V+) – 0.2 V | 100 | 120 | ||||
RL = 600 Ω, TA = –40 to +125℃ | 110 | |||||
Phase margin | 56 | ° | ||||
FREQUENCY RESPONSE (VS = 5 V) | ||||||
GBW | Gain-bandwidth product | 50 | MHz | |||
SR | Slew rate | 27 | V/µs | |||
tS | Settling time | 0.1%, 4-V step | 0.15 | µs | ||
0.01%, 4-V step | 0.2 | |||||
Overdrive recovery time | VIN+ × gain > VS | < 0.1 | µs | |||
THD + N | Total harmonic distortion + noise(1) | VOUT = 4 VPP, f = 1 kHz, RL = 600 Ω | 0.00025 | % | ||
Channel-to-channel crosstalk (TLV2365–Q1 only) |
VOUT = 2 VPP, f = 100 kHz | 108 | dBc | |||
OUTPUT | ||||||
Output voltage swing from supply rails | 12 | mV | ||||
TA = –40°C to +125°C | 12 | |||||
ISC | Short-circuit current | ±85 | mA | |||
Capacitive load drive | See Figure 6-16 | |||||
ZO | Open-loop output impedance | f = 1 MHz, IO = 0 mA | 40 | Ω | ||
POWER SUPPLY | ||||||
IQ | Quiescent current per amplifier | IO = 0 mA | 4.6 | 5.8 | mA | |
IO = 0 mA, TA = –40°C to +125°C | 6.3 |