The TLV237x single-supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 μA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8-V supplies down to ±1.35 V) a variety of rechargeable cells.
The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.
The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV237x | PDIP (8) | 9.81 mm × 6.35 mm |
PDIP (14) | 19.30 mm × 6.35 mm | |
SOIC (8) | 4.90 mm × 3.91 mm | |
SOIC (14) | 8.65 mm × 3.91 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
TSSOP (16) | ||
SOT-23 (6) | 2.90 mm × 1.60 mm | |
SOT-23 (5) | ||
VSSOP (8) | 3.00 mm × 3.00 mm | |
VSSOP (10) |
Changes from E Revision (May 2016) to F Revision
Changes from D Revision (January 2005) to E Revision
DEVICE | VDD
(V) |
VIO
(µV) |
IQ/Ch (µA) |
IIB
(pA) |
GBW (MHz) |
SR (V/µs) |
SHUTDOWN | RAIL-TO-RAIL | SINGLES, DUALS, QUADS |
---|---|---|---|---|---|---|---|---|---|
TLV237x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | Yes | I/O | S, D, Q |
TLC227x | 4 to 16 | 300 | 1100 | 1 | 2.2 | 3.6 | — | O | D, Q |
TLV27x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | — | O | S, D, Q |
TLC27x | 3 to 16 | 1100 | 675 | 1 | 1.7 | 3.6 | — | — | S, D, Q |
TLV246x | 2.7 to 16 | 150 | 550 | 1300 | 6.4 | 1.6 | Yes | I/O | S, D, Q |
TLV247x | 2.7 to 16 | 250 | 600 | 2 | 2.8 | 1.5 | Yes | I/O | S, D, Q |
TLV244x | 2.7 to 10 | 300 | 725 | 1 | 1.8 | 1.4 | — | O | D, Q |
DEVICE | NUMBER OF CHANNELS | PACKAGE TYPES | SHUTDOWN | UNIVERSAL EVM BOARD | ||||
---|---|---|---|---|---|---|---|---|
PDIP | SOIC | SOT-23 | TSSOP | MSOP | ||||
TLV2370 | 1 | 8 | 8 | 6 | — | — | Yes | See the EVM Selection Guide |
TLV2371 | 1 | 8 | 8 | 5 | — | — | — | |
TLV2372 | 2 | 8 | 8 | — | — | 8 | — | |
TLV2373 | 2 | 14 | 14 | — | — | 10 | Yes | |
TLV2374 | 4 | 14 | 14 | — | 14 | — | — | |
TLV2375 | 4 | 16 | 16 | — | 16 | — | Yes |