SGLS244B May 2004 – December 2016 TLV2371-Q1 , TLV2372-Q1 , TLV2374-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TLV237x-Q1 devices are single-supply operational amplifiers providing rail-to-rail input and output capability. The TLV237x-Q1 takes the minimum operating supply voltage down to 2.7 V and up to 16 V over the extended automotive temperature range. Therefore, the wide voltage range can support both start-stop functionality and a connection directly to the typical 12-V battery. The rail-to-rail capabilities allow the device to maximize the output signal and avoid clipping.
The CMOS inputs enable high-impedance suitable for engine control units (ECU), body control modules (BCM), battery management systems (BMS), and HEV/EV inverters. This also allows the user to draw a lower offset voltage and maintain low power consumption to help meet overall system needs for quiescent current such as in infotainment or cluster, HEV/EV, and powertrain.
Additionally, the TLV237x-Q1 family supports a high common-mode rail to the supply voltage. This feature sets no gain limitations and can support the input at any level without the concern for any phase reversal.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV2371-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
TLV2372-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
TLV2374-Q1 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |