SBOS785B April 2016 – August 2017 TLV2379 , TLV379 , TLV4379
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply, VS = (V+) – (V–) | 7 | V | |
Signal input pin(2) | (V–) – 0.5 | (V+) + 0.5 | ||
Current | Signal input pin(2) | ±10 | mA | |
Output short-circuit(3) | Continuous | |||
Temperature | Operating, TA | –40 | 125 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply voltage | Single supply | 1.8 | 5.5 | V | |
Dual supply | ±0.9 | ±2.75 | ||||
TA | Operating temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TLV379 | UNIT | |||
---|---|---|---|---|---|
DCK (SC70) | DBV (SOT23) | D (SOIC) | |||
5 PINS | 5 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 262.2 | 220.8 | 130.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 99.7 | 148.3 | 77.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.0 | 48.2 | 71.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.3 | 28.6 | 30.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 18.2 | 47.3 | 70.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
THERMAL METRIC(1) | TLV2379 | UNIT | |
---|---|---|---|
D (SOIC) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 116.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 59.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 57.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 17.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 57.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
THERMAL METRIC(1) | TLV4379 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 110.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 53.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 52.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VS = 5 V | 0.8 | 2.5 | mV | |
dVOS/dT | VOS drift | TA = –40°C to +125°C | 3 | μV/°C | ||
PSRR | Power-supply rejection ratio | 92 | 104 | dB | ||
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio(1) | (V–) < VCM < (V+) – 1 V | 85 | 100 | dB | |
TA = –40°C to +125°C, (V–) < VCM < (V+) – 1 V |
62 | |||||
INPUT BIAS CURRENT | ||||||
IIB | Input bias current | VS = 5 V, VCM ≤ VS / 2 | ±5 | pA | ||
IIO | Input offset current | VS = 5 V | ±5 | pA | ||
INPUT IMPEDANCE | ||||||
Differential | 1013 || 3 | Ω || pF | ||||
Common-mode | 1013 || 6 | Ω || pF | ||||
NOISE | ||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 2.8 | μVPP | |||
en | Input voltage noise density | f = 1 kHz | 83 | nV/√Hz | ||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | VS = 5 V, RL = 5 kΩ, 500 mV < VO < (V+) – 500 mV |
90 | 110 | dB | |
OUTPUT | ||||||
Voltage output swing from rail | RL = 5 kΩ | 25 | 50 | mV | ||
TA = –40°C to +125°C, RL = 5 kΩ | 75 | |||||
ISC | Short-circuit current | ±5 | mA | |||
CLOAD | Capacitive load drive | See Capacitive Load and Stability section | ||||
ROUT | Closed-loop output impedance | G = 1, f = 1 kHz, IO = 0 | 10 | Ω | ||
RO | Open-loop output impedance | f = 100 kHz, IO = 0 | 28 | kΩ | ||
FREQUENCY RESPONSE (CLOAD = 30 pF) | ||||||
GBW | Gain bandwidth product | 90 | kHz | |||
SR | Slew rate | G = 1 | 0.03 | V/μs | ||
Overload recovery time | VIN × Gain > VS | 25 | μs | |||
tON | Turn-on time | 1 | ms | |||
POWER SUPPLY | ||||||
VS | Specified, operating voltage range | 1.8 | 5.5 | V | ||
IQ | Quiescent current per amplifier | VS = 5 V, TA = –40°C to +125°C | 4 | 12 | μA | |
TEMPERATURE | ||||||
TA | Specified, operating range | –40 | 125 | °C | ||
Tstg | Storage range | –65 | 150 | °C |
VS = ±2.5 V |