SGLS008G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The devices in the TLV246x-Q1 family of low-power rail-to-rail input/output operational amplifiers are designed for battery management systems in HEV/EV and Powertrain, and lighting and roof module systems in body and lighting applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x-Q1 designed for buffering analog-to-digital converters.
The operational amplifier has 6.4-MHz bandwidth and a 1.6-V/μs slew rate with only 500-μA supply current, which provides good ac performance with low-power consumption. Devices are available with an optional shutdown terminal, which places the amplifier in an ultra-low supply-current mode (IDD = 0.3 μA per channel). While in shutdown, the operational amplifier output is placed in a high-impedance state. DC applications are designed with an input noise voltage of 11 nV/√Hz and input offset voltage of 100 μV.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV246x-Q1, TLV246xA-Q1 | TSSOP (8) | 4.40 mm × 3.00 mm |
TLV2462-Q1, TLV2462A-Q1 | SOIC (8) | 3.91 mm × 4.90 mm |
TSSOP (8) | 4.40 mm × 3.00 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV246x-Q1, TLV246xA-Q1 | TSSOP (14) | 4.40 mm × 5.00 mm |
Changes from F Revision (December 2015) to G Revision
Changes from E Revision (October 2012) to F Revision
Changes from D Revision (September 2010) to E Revision