SGLS008G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
See Table 2 for design requirements.
PARAMETER | VALUE |
---|---|
Supply voltage | 5 V |
Reference voltage | 2.5 V |
Input voltage | 2.5 V DC and maximum ripple 40 mV peak-to-peak |
Capacitors | Better than X5R |
Resistors | Better than 2% tolerance |