SLAS355B December 2001 – December 2015 TLV2556
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TLV2556 is designed to operate from a single power supply voltage between 2.7 and 5.5 V. The ADC supply voltage must be well regulated. A 1-μF ceramic decoupling capacitor is required and must be placed as close as possible to the device to minimize inductance along the load current path.
Many modern microcontrollers have interfaces that support only up to 3.3-V logic levels, which is incompatible with the TLV2556 when the device is operated on a 5-V power supply. In such cases, 5-V to 3.3-V digital level translators may be used to facilitate communication between the TLV2556 and the microcontroller host.