SBOSAG5 December 2024 – December 2024 TLV2888
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TLVx888 operational amplifiers combine precision offset and drift with excellent overall performance, making the device a great choice for a wide variety of precision applications. The precision offset drift of only 0.01µV/°C provides stability over the entire operating temperature range of –40°C to +125°C. In addition, this device offers excellent linear performance with high CMRR, PSRR, and AOL. As with all amplifiers, applications with noisy or high-impedance power supplies require decoupling capacitors close to the device pins. In most cases, 0.1µF capacitors are adequate. For details and a layout example, see Section 7.4.
The TLVx888 is part of a family of zero-drift, MUX-friendly operational amplifiers. This device operates from 4.5V to 36V, is unity-gain stable, and is designed for a wide range of general-purpose and precision applications. The zero-drift architecture provides ultra-low input offset voltage and near-zero input offset voltage drift over temperature and time. This choice of architecture also offers outstanding ac performance, such as ultra-low broadband noise, zero flicker noise, and outstanding distortion performance when operating at less than the chopper frequency.
The following section shows a representation of the proprietary TLVx888 architecture.