Open drain output option (TLV3011x)
Push-pull output option (TLV3012x)
Fast response time: 6 uS
The TLV3011 is a low-power, open-drain output comparator; the TLV3012 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5 μA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.8 V to 5.5 V. The integrated 1.242 V series voltage reference offers low 100 ppm/°C (maximum) drift, is stable with up to 10 nF capacitive load, and can provide up to 0.5 mA (typical) of output current.
The TLV3011B and TLV3012B "B" versions add power-on-reset (POR), fail-safe inputs, built-in hysteresis, a lower minimum supply voltage of 1.65 V and a 3.1 μA maximum quiescent current.
The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV3011, TLV3012, TLV3011B, TLV3012B | SOT-23 (6) | 2.90 mm × 1.60 mm |
SC-70 (6) | 2.00 mm × 1.25 mm |
Changes from Revision B (June 2004) to Revision C (April 2023)
Changes from Revision A (May 2004) to Revision B (June 2004)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT | O | Comparator Output |
2 | V– | - | Negative (lowest) power supply |
3 | IN+ | I | Non-inverting comparator input |
4 | IN– | I | Inverting comparator input |
5 | REF | O | Reference Output |
6 | V+ | - | Positive (highest) power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | 7 | V | |||
Signal input pins | Voltage(2) | –0.5 | (V+) +0.5 | V | |
Current(2) | ±10 | mA | |||
Output short circuit(3) | Continuous | ||||
Operating temperature | –40 | 125 | °C | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |