SBOS300C february 2004 – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Input offset voltage | VCM = 0 V, IO = 0 V | 0.5 | 15 | mV | |
dVOS/dT | Input offset voltage vs temperature | TA = –40°C to +125°C | ±12 | μV/°C | ||
PSRR | Power supply rejection ratio | VS = 1.8 V to 5.5 V | 100 | 1000 | μV/V | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | VCM = VS/2 | ±10 | pA | ||
IOS | Input offset current | VCM = VS/2 | ±10 | pA | ||
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V–) – 0.2 | (V+) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | VCM = –0.2 V to (V+) – 1.5 V | 60 | 74 | dB | |
VCM = –0.2 V to (V+) + 0.2 V | 54 | 62 | ||||
INPUT IMPEDANCE | ||||||
Common mode | 1013 ∥ 2 | Ω ∥ pF | ||||
Differential | 1013 ∥ 4 | Ω ∥ pF | ||||
OUTPUT | ||||||
VOL | Voltage output low from rail | VS = 5 V, IOUT = –5 mA | 160 | 200 | mV | |
VOH | Voltage output high from rail | VS = 5 V, IOUT = 5 mA | 90 | 200 | mV | |
Short-circuit current | See Typical Characteristics | |||||
VOLTAGE REFERENCE | ||||||
VOUT | Output voltage | 1.208 | 1.242 | 1.276 | V | |
Initial accuracy | ±1% | |||||
dVOUT/dT | Temperature drift | –40°C ≤ TA ≤ 125°C | 40 | 100 | ppm/°C | |
dVOUT/dILOAD | Load regulation, sourcing | 0 mA < ISOURCE ≤ 0.5 mA | 0.36 | 1 | mV/mA | |
Load regulation, sinking | 0 mA < ISINK ≤ 0.5 mA | 6.6 | ||||
ILOAD | Output current | 0.5 | mA | |||
dVOUT/dVIN | Line regulation | 1.8 V ≤ VIN ≤ 5.5 V | 10 | 100 | μV/V | |
NOISE | ||||||
Reference voltage noise | f = 0.1 Hz to 10 Hz | 0.2 | mVPP | |||
POWER SUPPLY | ||||||
VS | Specified voltage | 1.8 | 5.5 | V | ||
Operating voltage range | 1.8 | 5.5 | V | |||
IQ | Quiescent current | VS = 5 V, VO = High | 2.8 | 5 | μA | |
TEMPERATURE | ||||||
Operating range | –40 | 125 | °C | |||
Storage range | –65 | 150 | °C |