SBOS300C february 2004 – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B
PRODUCTION DATA
The TLV3011 features an Open-Drain (sinking only) output that allows multiple devices to be driven by a single pull-up resistor to accomplish an OR function, making the TLV3011 useful for logic applications. The value of the pull-up resistor and supply voltage used will affect current consumption due to additional current drawn when the output is in a low state. This effect can be seen in the typical curve Quiescent Current vs Output Switching Frequency.
For the TLV3011, the pull-up voltage must be less than, or equal to, the V+ supply voltage (VPULLUP ≤ V+).
The TLV3011B may be pulled-up to any voltage up to 5.5V, regardless of the supply voltage.