SGLS349A october 2006 – may 2023 TLV3011-EP , TLV3012-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | 7 | V | |||
Signal input terminals | Voltage(2) | –0.5 | (V+) +0.5 | V | |
Current(2) | ±10 | mA | |||
Output short circuit(3) | Continous | ||||
Operating temperature range | –55 | 125 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C | |
TJ | Junction temperature | 150 | °C |