Open drain output option (TLV3011x)
Push-pull output option (TLV3012x)
Fast response time: 6 uS
The TLV3011 is a low-power, open-drain output comparator; the TLV3012 is a push-pull output comparator. Both devices feature an uncommitted on-chip voltage reference and have a 5 μA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.8 V to 5.5 V. The integrated 1.242 V series voltage reference offers low 100 ppm/°C (maximum) drift, is stable with up to 10 nF capacitive load, and can provide up to 0.5 mA (typical) of output current.
The TLV3011B and TLV3012B "B" versions add power-on-reset (POR), fail-safe inputs, built-in hysteresis, a lower minimum supply voltage of 1.65 V and a 3.1 μA maximum quiescent current.
The family is available in both the tiny SOT23-6 package for space-conservative designs, and in the SC-70 package for even greater board area savings. All versions are specified for the temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
TLV3011, TLV3012, TLV3011B, TLV3012B | SOT-23 (6) | 2.90 mm × 1.60 mm |
SC-70 (6) | 2.00 mm × 1.25 mm |
Changes from Revision B (June 2004) to Revision C (April 2023)
Changes from Revision A (May 2004) to Revision B (June 2004)