SBOS856A February 2017 – December 2017 TLV3201-Q1 , TLV3202-Q1
PRODUCTION DATA.
DEVICE | DESCRIPTION |
---|---|
TLV3011 | 5-µA (maximum) open-drain, 1.8-V to 5.5-V with integrated voltage reference in 1.5-mm × 1.5-mm micro-sized packages |
TLV3012 | 5-µA (maximum) push-pull, 1.8-V to 5.5-V with integrated voltage reference in micro-sized packages |
TLV3501 | 4.5-ns, rail-to-rail, push-pull comparator in micro-sized packages |
LMV7235 | 75-ns, 65-µA, 2.7-V to 5.5-V, rail-to-rail input comparator with open-drain output |
LMV7239 | 75-ns, 65-µA, 2.7-V to 5.5-V, rail-to-rail input comparator with push-pull output |
LMV7239-Q1 | Automotive 75-ns, 65-µA, 2.7-V to 5.5-V, rail-to-rail input comparator with push-pull output |
REF3333 | 30-ppm/°C drift, 3.9-µA, SOT23-3, SC70-3 voltage reference |