SBOS561C March 2012 – May 2024 TLV3201 , TLV3202
PRODMIX
The TLV3201 and TLV3202 are single- and dual-channel comparators that offer the ultimate combination of high speed (40ns) and low-power consumption (40µA), all in extremely small packages with features such as rail-to-rail inputs, low offset voltage (1mV ), and large output drive current. The devices are also very easy to implement in a wide variety of applications where response time is critical.
The TLV320x family is available in single (TLV3201) and dual (TLV3202) channel versions, both with push-pull outputs. The TLV3201 is available in 5-pin SOT-23 and 5-pin SC70 packages. The TLV3202 is available in 8-pin SOIC and 8-pin VSSOP packages. All devices are specified for operation across the expanded industrial temperature range of –40°C to 125°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) (2) |
---|---|---|
TLV3201 | SOT-23 (5) | 2.90mm × 1.60mm |
SC70 (5) | 2.00mm × 1.25mm | |
TLV3202 | VSSOP (8) | 3.00mm × 3.00mm |
SOIC (8) | 4.90mm × 3.91mm |