SBOS561C March 2012 – May 2024 TLV3201 , TLV3202
PRODMIX
The TLV3201 and TLV3202 comparators are specified for use on a single supply from 2.7V to 5.5V (or a dual supply from ±1.35V to ±2.75V) over a temperature range of −40°C to 125°C. The device continues to function below this range, but performance is not specified. Place bypass capacitors close to the power-supply pins to reduce noise coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 8.4.1.