SBOS856A February 2017 – December 2017 TLV3201-Q1 , TLV3202-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage | 7 | V | |
Signal input pins(2) | –0.5 | (VCC) + 0.5 | ||
Current | Signal input pins(2) | –10 | 10 | mA |
Output short circuit(3) | 100 | |||
Temperature | Operating | –55 | 125 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
TLV3201-Q1 | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±3000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 | |||
TLV3202-Q1 | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±4000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage, VS = (VS+) – (VS–) | 2.7 (±1.35) | 5.5 (±2.75) | V |
TA | Specified temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TLV3201-Q1 | TLV3202-Q1 | UNIT | |||
---|---|---|---|---|---|---|
DCK (SC-70) | DGK (VSSOP) | |||||
5 PINS | 8 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | 281.9 | 201.9 | °C/W | ||
RθJC(top) | Junction-to-case (top) thermal resistance | 97.6 | 92.5 | °C/W | ||
RθJB | Junction-to-board thermal resistance | 68.3 | 123.3 | °C/W | ||
ψJT | Junction-to-top characterization parameter | 2.6 | 23 | °C/W | ||
ψJB | Junction-to-board characterization parameter | 67.3 | 212.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VIO | Input offset voltage | VCM = VCC / 2 | 1 | 5 | mV | ||
TA = –40°C to 125°C | 6 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | 1 | 10 | µV/°C | ||
PSRR | Power-supply rejection ratio | VCM = VCC / 2, VCC = 2.5 V to 5.5 V | 65 | 85 | dB | ||
Input hysteresis | 1.2 | mV | |||||
INPUT BIAS CURRENT | |||||||
IIB | Input bias current | VCM = VCC / 2 | 1 | 50 | pA | ||
TA = –40°C to 125°C | 5 | nA | |||||
IIO | Input offset current | VCM = VCC / 2 | 1 | 50 | pA | ||
TA = –40°C to 125°C | 2.5 | nA | |||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | TA = –40°C to 125°C | (VEE) – 0.2 | (VCC) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | –0.2 V < VCM < 5.2 V | 60 | 70 | dB | ||
INPUT IMPEDANCE | |||||||
Common mode | 1013 || 2 | Ω || pF | |||||
Differential | 1013 || 4 | Ω || pF | |||||
OUTPUT | |||||||
VOL | Voltage output swing from lower rail | ISINK = 4 mA | 175 | 190 | mV | ||
TA = –40°C to 125°C | 225 | ||||||
VOH | Voltage output swing from upper rail | ISOURCE = 4 mA | 120 | 140 | mV | ||
TA = –40°C to 125°C | 170 | ||||||
ISC | Short-circuit current (per comparator) | ISC sinking | 40 | 48 | mA | ||
TA = –40°C to 125°C | See Figure 14 | ||||||
ISC sourcing | 52 | 60 | |||||
TA = –40°C to 125°C | See Figure 14 | ||||||
POWER SUPPLY | |||||||
VCC | Specified voltage | 2.7 | 5.5 | V | |||
IQ | Quiescent current | TA = 25°C | 40 | 50 | µA | ||
TA = –40°C to 125°C | 65 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VIO | Input offset voltage | VCM = VCC / 2 | 1 | 5 | mV | ||
TA = –40°C to 125°C | 6 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | 1 | 10 | µV/°C | ||
PSRR | Power-supply rejection ratio | VCM = VCC / 2, VCC = 2.5 V to 5.5 V | 65 | 85 | dB | ||
Input hysteresis | 1.2 | mV | |||||
INPUT BIAS CURRENT | |||||||
IIB | Input bias current | VCM = VCC / 2 | 1 | 50 | pA | ||
TA = –40°C to 125°C | 5 | nA | |||||
IIO | Input offset current | VCM = VCC / 2 | 1 | 50 | pA | ||
TA = –40°C to 125°C | 2.5 | nA | |||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | TA = –40°C to 125°C | (VEE) – 0.2 | (VCC) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | –0.2 V < VCM < 2.9 V | 56 | 68 | dB | ||
INPUT IMPEDANCE | |||||||
Common mode | 1013 || 2 | Ω || pF | |||||
Differential | 1013 || 4 | Ω || pF | |||||
OUTPUT | |||||||
VOL | Voltage output swing from lower rail | ISINK = 4 mA | 230 | 260 | mV | ||
TA = –40°C to 125°C | 325 | ||||||
VOH | Voltage output swing from upper rail | ISOURCE = 4 mA | 210 | 250 | mV | ||
TA = –40°C to 125°C | 350 | ||||||
ISC | Short-circuit current (per comparator) | ISC sinking | 13 | 19 | mA | ||
TA = –40°C to 125°C | See Figure 14 | ||||||
ISC sourcing | 15 | 21 | |||||
TA = –40°C to 125°C | See Figure 14 | ||||||
POWER SUPPLY | |||||||
VCC | Specified voltage | 2.7 | 5.5 | V | |||
IQ | Quiescent current | TA = 25°C | 36 | 46 | µA | ||
TA = –40°C to 125°C | 60 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPD | Propagation delay time | Low to high | Input overdrive = 20 mV, CL = 15 pF | 47 | 50 | ns | ||
Input overdrive = 100 mV, CL = 15 pF | 42 | 50 | ||||||
TA = –40°C to 125°C | 55 | |||||||
High to low | Input overdrive = 20 mV, CL = 15 pF | 40 | 50 | |||||
Input overdrive = 100 mV, CL = 15 pF | 38 | 50 | ||||||
TA = –40°C to 125°C | 55 | |||||||
Propagation delay skew | Input overdrive = 20 mV, CL = 15 pF | 2 | ns | |||||
Propagation delay matching (TLV3202-Q1) | High to low or low to high, input overdrive = 20 mV, CL = 15 pF | 5 | ns | |||||
tR | Rise time | 10% to 90% | 2.9 | ns | ||||
tF | Fall time | 10% to 90% | 3.7 | ns |