SBOS561C March 2012 – May 2024 TLV3201 , TLV3202
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPD | Propagation delay time | Low to high | Input overdrive = 20mV , CL = 15pF | 47 | 50 | ns | |
Input overdrive = 100mV , CL = 15pF | 42 | 50 | |||||
TA = –40°C to 125°C | 55 | ||||||
High to low | Input overdrive = 20mV , CL = 15pF | 40 | 50 | ||||
Input overdrive = 100mV , CL = 15pF | 38 | 50 | |||||
TA = –40°C to 125°C | 55 | ||||||
Propagation delay skew | Input overdrive = 20mV , CL = 15pF | 2 | ns | ||||
tR | Rise time | 10% to 90% | 4.8 | ns | |||
tF | Fall time | 10% to 90% | 5.2 | ns |