SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
The TLV320ADC3100 is a flexible, low-power, stereo audio analog-to-digital converter (ADC) with extensive feature integration, intended for applications in voice-activated systems, portable computing, communication, and entertainment applications. The device integrates a host of features to reduce cost, board space, and power consumption in space-constrained, battery-powered, portable applications. The TLV320ADC3100 is form-factor and software compatible with the more feature-rich TLV320ADC3101, which has additional features such as a programmable miniDSP.
The TLV320ADC3100 consists of the following blocks:
Communication to the TLV320ADC3100 for control is via a two-wire I2C interface. The I2C interface supports both standard and fast communication modes.