SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | MICBIAS VALUE | Reserved | Reserved | Reserved | Reserved | Reserved | |
R-0h | R/W-00h | R/W-0h | R/W-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
6:5 | MICBIAS VALUE | R/W | 00h | 00: MICBIAS1 is powered down
01: MICBIAS1 is powered to 2 V 10: MICBIAS1 is powered to 2.5 V 11: MICBIAS1 is connected to AVDD |
4:3 | Reserved | R/W | 0h | Reserved. Do not write any value other than reset value. |
2:0 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |