SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | DOUT bus-keeper EN | DOUT FUNC SEL | DOUT VAL | ||
R-0h | R-0h | R-0h | R/W-1h | R/W-001h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
4 | DOUT bus-keeper EN | R/W | 1h | 0: DOUT bus keeper enabled
1: DOUT bus keeper disabled |
3:1 | DOUT FUNC SEL | R/W | 001h | 000: DOUT disabled (output buffer powered down)
001 DOUT = primary DOUT output for codec interface 010: DOUT = general-purpose output 011: DOUT = CLKOUT output 100: DOUT = INT1 output 101: DOUT = INT2 output 110: DOUT = secondary BCLK output for codec interface 111: DOUT = secondary WCLK output for codec interface |
0 | DOUT VAL | R/W | 0h | DOUT value = 0 when bits 3:1 are programmed to 010 (general-purpose output)
DOUT value = 1 when bits 3:1 are programmed to 010 (general-purpose output) |