SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
This register is updated when page 0, register 8 is written immediately after page 0, register 7 is written.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | PLL D-VAL MSB | |||||
R/W-0h | R/W-0h | R/W-00 0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | Reserved | R/W | 0h | Reserved. Write only zeros to these bits. |
5:0 | PLL D-VAL MSB | R/W | 00 0000h | PLL fractional multiplier bits 13:8. |