SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L-ADC PWR EN | R-ADC PWR EN | Reserved | ADC SOFT-STEP | ||||
R/W-0h | R/W-0h | R/W-0000h | R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | L-ADC PWR EN | R/W | 0h | 0: Left-channel ADC is powered down
1: Left-channel ADC is powered up |
6 | R-ADC PWR EN | R/W | 0h | 0: Right-channel ADC is powered down
1: Right-channel ADC is powered up |
5:2 | Reserved | R/W | 0000h | Reserved. Do not write any value other than reset value. |
1:0 | ADC SOFT-STEP | R/W | 00h | 00: ADC channel volume control soft-stepping is enabled for one step / fS
01: ADC channel volume control soft-stepping is enabled for one step / 2 fS 10: ADC channel volume control soft-stepping is disabled 11: Reserved. Do not use. |