SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
L-AGC EN | L-AGC TARGET | Reserved | Reserved | Reserved | Reserved | ||
R/W-0h | R/W-000h | R/W-0h | R/W-0h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | L-AGC EN | R/W | 0h | 0: Left AGC disabled
1: Left AGC enabled |
6:4 | L-AGC TARGET | R/W | 000h | 000: Left AGC target level = –5.5 dB
001: Left AGC target level = –8 dB 010: Left AGC target level = –10 dB 011: Left AGC target level = –12 dB 100: Left AGC target level = –14 dB 101: Left AGC target level = –17 dB 110: Left AGC target level = –20 dB 111: Left AGC target level = –24 dB |
3:0 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |