SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R-AGC HYST | R-AGC NOISE THRESHOLD | R-AGC CLIP STEPPING | |||||
R/W-00h | R/W-00 000h | R/W-0h |
Bit | Field | Type | Reset(1) | Description |
---|---|---|---|---|
7:6 | R-AGC HYST | R/W | 00h | 00: Right AGC hysteresis setting of 1 dB
01: Right AGC hysteresis setting of 2 dB 10: Right AGC hysteresis setting of 4 dB 11: Right AGC hysteresis disabled. |
5:1 | R-AGC NOISE THRESHOLD | R/W | 00 000h | 00 000: Right AGC noise or silence detection is disabled
00 001: Right AGC noise threshold = –30 dB 00 010: Right AGC noise threshold = –32 dB 00 011: Right AGC noise threshold = –34 dB ... 11 101: Right AGC noise threshold = –86 dB 11 110: Right AGC noise threshold = –88 dB 11 111: Right AGC noise threshold = –90 dB |
0 | R-AGC CLIP STEPPING | R/W | 0h | 0: Disable clip stepping for right AGC
1: Enable clip stepping for right AGC |