SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | R-AGC MAX GAIN | ||||||
R-0h | R/W-111 1111h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved. Do not write any value other than reset value. |
6:0 | R-AGC MAX GAIN | R/W | 111 1111h | 000 0000: Right AGC maximum gain = 0 dB
000 0001: Right AGC maximum gain = 0.5 dB 000 0010: Right AGC maximum gain = 1 dB ... 101 0000: Right AGC maximum gain = 40 dB 101 0001–111 1111: Not used. |