SBAS906 March 2018 TLV320ADC3100
PRODUCTION DATA.
Table 13 lists a comparison between the TLV320ADC3100, TLV320ADC3101, and TLV320ADC3001. The TLV320ADC3100 is form-factor and software compatible with the TLV320ADC3101.
| FEATURES | TLV320ADC3101 | TLV320ADC3001 | TLV320ADC3100 | |
|---|---|---|---|---|
| Number of ADCs | 2 | 2 | 2 | |
| Number of inputs/outputs | 6, digital I / f | 3, digital I / f | 4, digital I / f | |
| Resolution (bits) | 24 | 24 | 24 | |
| Control interface | I2C | I2C | I2C | |
| Digital audio interface | LJ, RJ, I2S, DSP, TDM | LJ, RJ, I2S, DSP, TDM | LJ, RJ, I2S, DSP, TDM | |
| Digital microphone support | Yes | No | No | |
| Number of GPIOs | 2 | 0 | 1 | |
| Number of Microphone bias | 2 | 1 | 1 | |
| Package | 4-mm × 4-mm, 24-pin QFN | 2.24-mm × 2.16-mm, 16-pin DSBGA (WCSP) | 4-mm × 4-mm, 24-pin QFN | |