4 Revision History
Changes from Revision F (December 2016) to Revision G (February 2021)
-
Updated the numbering format for tables, figures, and
cross-references throughout the document
Go
- Changed QFN to VQFN throughout documentGo
- Changed Applications section Go
- Changed Device Comparison Table: changed title, added
TLV320AIC3109-Q1 rowGo
- Deleted System Thermal Characteristics tableGo
- Added input impedance parameter in Electrical
Characteristics table: added single-ended to test conditions of
first two rows, added last two rows to parameterGo
- Deleted current consumption parameter, Stereo line in to stereo
line out , no signal test conditionGo
- Changed list of intended applications in Overview sectionGo
- Added Functional Block Diagram With Registers figure and
added caption to Functional Block Diagram figureGo
- Added note to Audio Clock Generation sectionGo
- Changed 2 MHz to 512 kHz in 512 kHz ≤ (PLLCLK_IN/P) ≤ 20 MHz PLL example in Audio Clock Generation sectionGo
- Added Left Channel Signal Path and Right Channel Signal Path figures to Audio Analog Inputs sectionGo
- Deleted Analog Input Bypass Path Functionality sectionGo
- Changed Passive Analog Bypass Mode Configuration figure to remove LINE 2L/R input bypass Go
- Added reset value to D0 row in Page 0, Register 9: Audio Serial Data Interface Control Register B tableGo
- Changed D3–D0 row reset value from 000 to 0000 in Page 0, Register 37: DAC Power and Output Driver Control Register tableGo
- Changed reset value from 1 to 0 and changed description of bit D1 in Page 0, Register 51: HPLOUT Output Level Control Register
Go
- Changed reset value from 1 to 0 and changed description of bit D1 in Page 0, Register 58: HPLCOM Output Level Control Register
Go
- Changed reset value from 1 to 0 and changed description of bit D1 in Page 0, Register 65: HPROUT Output Level Control Register
Go
- Changed reset value from 1 to 0 and changed description of bit D1 in Page 0, Register 72: HPRCOM Output Level Control Register
Go
- Changed reset value from 1 to 0 and changed description of bit D1 in Page 0, Register 86: LEFT_LOP/M Output Level Control Register
Go
- Changed Read/Write value from R to R/W in bit D0 of Page 0, Register 86: LEFT_LOP/M Output Level Control Register
Go
- Changed reset value from 1 to 0 and changed description of bit D1 in Page 0, Register 93: RIGHT_LOP/M Output Level Control Register
Go
- Changed Read/Write value from R to R/W in bit D0 of Page 0, Register 93: RIGHT_LOP/M Output Level Control Register
Go
- Changed Read/Write value from R to R/W in bit D0 of Page 0, Register 96: Sticky Interrupt Flags Register
Go
- Changed reset value from 00 to 11 and changed description of bits D5–D4 in Page 0, Register 107: New Programmable ADC Digital Path and I2C Bus Condition Register
Go
- Changed description of bits D6 and D2 in Page 0, Register 108: Passive Analog Signal Bypass Selection During Power Down Register
Go
- Changed Cell Phone to Portable in title of Typical Connections With Headphone and External Speaker Driver in Portable Application section and in title of Typical Connections With Headphone and External Speaker Driver in Portable Applications figureGo
Changes from Revision E (November 2016) to Revision F (December 2016)
- Deleted paragraph "Another programmable option..." from the Input Impedance and VCM Control sectionGo