SLAS510G March 2007 – February 2021 TLV320AIC3104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters shown in Table 11-1.
PARAMETER | VALUE |
---|---|
Supply Voltage (AVDD, DRVDD) | 3.3 V |
Supply Voltage (DVDD, IOVDD) | 1.8 V |
Analog High-Power Output Driver Load | 16 Ω |
Analog Fully Differential Line Output Driver Load | 10 kΩ |