SLAS510G March 2007 – February 2021 TLV320AIC3104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLV320AIC3104 is a highly flexible, low-power, stereo audio codec with extensive feature integration, intended for applications in phones, headsets, portable gaming, communication, and entertainment applications. Available in a 5-mm × 5-mm, 32-lead QFN, the product integrates a host of features to reduce cost, board space, and power consumption in space-constrained, battery-powered, portable applications.
The TLV320AIC3104 consists of the following blocks: