SLAS509G April 2006 – July 2021 TLV320AIC3106
PRODUCTION DATA
The TLV320AIC3106 is a highly flexible, low power, stereo audio codec with extensive feature integration, intended for applications in smartphones, PDAs, and portable computing, communication, and entertainment applications. Available in a 5x5mm 80-ball BGA (with 51 balls actually used) and 7x7mm 48-lead QFN, the product integrates a host of features to reduce cost, board space, and power consumption in space-constrained, battery-powered, portable applications.
The TLV320AIC3106 consists of the following blocks:
Communication to the TLV320AIC3106 for control is pin-selectable (using the SELECT pin) as either SPI or I2C. The SPI interface requires that the Slave Select signal (MFP0) be driven low to communicate with the TLV320AIC3106. Data is then shifted into or out of the TLV320AIC3106 under control of the host microprocessor, which also provides the serial data clock. The I2C interface supports both standard and fast communication modes, and also enables cascading of up to four multiple codecs on the same I2C bus through the use of two pins for addressing (MFP0, MFP1).