SLAS653C February 2010 – February 2017 TLV320AIC3120
PRODUCTION DATA.
FUNCTION | TLV320AIC3100 | TLV320AIC3110 | TLV320AIC3111 | TLV320AIC3120 |
---|---|---|---|---|
DACs | 2 | 2 | 2 | 1 |
ADCs | 1 | 1 | 1 | 1 |
Inputs / Outputs | 3/3 | 3/4 | 3/4 | 3/2 |
Resolution (Bits) | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 |
Control Interface | I2C | I2C | I2C | I2C |
Digital Audio Interface | LJ, RJ, I2S, TDM, DSP | LJ, RJ, I2S, TDM, DSP | LJ, RJ, I2S, TDM, DSP | LJ, RJ, I2S, TDM, DSP |
Number of Digital Audio Interfaces | 1 | 1 | 1 | 1 |
Speaker Amplifier Type | Mono Differential Class-D | Stereo Differential Class-D | Stereo Differential Class-D | Mono Differential Class-D |
Configurable miniDSP | No | No | Yes | Yes |
Headphone Driver | Yes | Yes | Yes | Yes |