SLOS602E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
The TLV320AIC3204 includes a stereo audio ADC, which uses a delta-sigma modulator with a programmable oversampling ratio, followed by a digital decimation filter. The ADC supports sampling rates from 8kHz to 192kHz. In order to provide optimal system power management, the stereo recording path can be powered up one channel at a time, to support the case where only mono record capability is required.
The ADC path of the TLV320AIC3204 features a large set of options for signal conditioning as well as signal routing:
In addition to the standard set of ADC features the TLV320AIC3204 also offers the following special functions: