SLOS602E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
Figure 24 shows the excellent low-distortion performance of the TLV320AIC3204 in a system over the 20-Hz to 20-kHz audio spectrum.
Figure 25 shows the distortion performance of the TLV320AIC3204 in a system over the input amplitude range.
Differential Lineout | Rload = 10 kΩ | CM = 0.9 V |
Input Amplitude = -3 dBFS |
Differential Lineout | Rload = 10 kΩ | CM = 0.9 V |
Frequency = 997 Hz |