SLOS602E September   2008  – September 2019 TLV320AIC3204

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Block Diagram
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics, ADC
    6. 7.6  Electrical Characteristics, Bypass Outputs
    7. 7.7  Electrical Characteristics, Microphone Interface
    8. 7.8  Electrical Characteristics, Audio DAC Outputs
    9. 7.9  Electrical Characteristics, LDO
    10. 7.10 Electrical Characteristics, Misc.
    11. 7.11 Electrical Characteristics, Logic Levels
    12. 7.12 I2S LJF and RJF Timing in Master Mode (see )
    13. 7.13 I2S LJF and RJF Timing in Slave Mode (see )
    14. 7.14 DSP Timing in Master Mode (see )
    15. 7.15 DSP Timing in Slave Mode (see )
    16. 7.16 Digital Microphone PDM Timing (see )
    17. 7.17 I2C Interface Timing
    18. 7.18 SPI Interface Timing (See )
    19. 7.19 Typical Characteristics
    20. 7.20 Typical Characteristics, FFT
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Device Connections
        1. 9.3.1.1 Digital Pins
          1. 9.3.1.1.1 Multifunction Pins
        2. 9.3.1.2 Analog Pins
      2. 9.3.2 Analog Audio IO
        1. 9.3.2.1 Analog Low Power Bypass
        2. 9.3.2.2 ADC Bypass Using Mixer Amplifiers
        3. 9.3.2.3 Headphone Outputs
        4. 9.3.2.4 Line Outputs
      3. 9.3.3 ADC
        1. 9.3.3.1 ADC Processing
          1. 9.3.3.1.1 ADC Processing Blocks
      4. 9.3.4 DAC
        1. 9.3.4.1 DAC Processing Blocks
      5. 9.3.5 PowerTune
      6. 9.3.6 Digital Audio IO Interface
      7. 9.3.7 Clock Generation and PLL
      8. 9.3.8 Control Interfaces
        1. 9.3.8.1 I2C Control
        2. 9.3.8.2 SPI Control
    4. 9.4 Device Functional Modes
    5. 9.5 Register Map
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Reference Filtering Capacitor
        2. 10.2.1.2 MICBIAS
      2. 10.2.2 Detailed Design Procedures
        1. 10.2.2.1 Analog Input Connection
        2. 10.2.2.2 Analog Output Connection
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Digital Audio IO Interface

Audio data flows between the host processor and the TLV320AIC3204 on the digital audio data serial interface, or audio bus. This very flexible bus includes left or right-justified data options, support for I2S or PCM protocols, programmable data length options, a TDM mode for multichannel operation, very flexible master-slave configurability for each bus clock line, and the ability to communicate with multiple devices within a system directly.

The audio bus of the TLV320AIC3204 can be configured for left or right-justified, I2S, DSP, or TDM modes of operation, where communication with standard telephony PCM interfaces is supported within the TDM mode. These modes are all MSB-first, with data width programmable as 16, 20, 24, or 32 bits by configuring Page 0, Register 27, D(5:4). In addition, the word clock and bit clock can be independently configured in either Master or Slave mode, for flexible connectivity to a wide variety of processors. The word clock is used to define the beginning of a frame, and may be programmed as either a pulse or a square-wave signal. The frequency of this clock corresponds to the maximum of the selected ADC and DAC sampling frequencies.

The bit clock is used to clock in and clock out the digital audio data across the serial bus. When in Master mode, this signal can be programmed to generate variable clock pulses by controlling the bit-clock divider in Page 0, Register 30. The number of bit-clock pulses in a frame may need adjustment to accommodate various word lengths, and to support the case when multiple TLV320AIC3204s may share the same audio bus.

The TLV320AIC3204 also includes a feature to offset the position of start of data transfer with respect to the word-clock. Control the offset in terms of number of bit-clocks by programming Page 0, Register 28.

The TLV320AIC3204 also has the feature to invert the polarity of the bit-clock used to transfer the audio data as compared to the default clock polarity used. This feature can be used independently of the mode of audio interface chosen. Page 0, Register 29, D(3) configures bit clock polarity.

The TLV320AIC3204 further includes programmability (Page 0, Register 27, D(0)) to place the DOUT line into a hi-Z (3-state) condition during all bit clocks when valid data is not being sent. By combining this capability with the ability to program at what bit clock in a frame the audio data begins, time-division multiplexing (TDM) can be accomplished, enabling the use of multiple codecs on a single audio serial data bus. When the audio serial data bus is powered down while configured in master mode, the pins associated with the interface are put into a hi-Z output condition.

By default when the word-clocks and bit-clocks are generated by the TLV320AIC3204, these clocks are active only when the codec (ADC, DAC or both) are powered up within the device. This intermittent clock operation reduces power consumption. However, it also supports a feature when both the word clocks and bit-clocks can be active even when the codec in the device is powered down. This continuous clock feature is useful when using the TDM mode with multiple codecs on the same bus, or when word-clock or bit-clocks are used in the system as general-purpose clocks.