SLOS602E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
LDOIN | Power Supply Voltage Range | Referenced to AVSS(1) | 1.9 | 3.6 | V | ||
AVDD | 1.5 | 1.8 | 1.95 | ||||
IOVDD | Referenced to IOVSS(1) | 1.1 | 3.6 | ||||
DVDD(2) | Referenced to DVSS(1) | 1.26 | 1.8 | 1.95 | |||
PLL Input Frequency | Clock divider uses fractional divide
(D > 0), P = 1, DVDD ≥ 1.65V (Refer to the table in SLAA557, Maximum TLV320AIC3204 Clock Frequencies) |
10 | 20 | MHz | |||
Clock divider uses integer divide
(D = 0), P = 1, DVDD ≥ 1.65V (Refer to the table in SLAA557, Maximum TLV320AIC3204 Clock Frequencies) |
0.512 | 20 | MHz | ||||
MCLK | Master Clock Frequency | MCLK; Master Clock Frequency; DVDD ≥ 1.65V | 50 | MHz | |||
MCLK; Master Clock Frequency; DVDD ≥ 1.26V | 25 | ||||||
SCL | SCL Clock Frequency | 400 | kHz | ||||
Audio input max ac signal swing
(IN1_L, IN1_R, IN2_L, IN2_R, IN3_L, IN3_R) |
CM = 0.75 V | 0 | 0.530 | 0.75 or
AVDD-0.75(3) |
Vpeak | ||
CM = 0.9 V | 0 | 0.707 | 0.9 or
AVDD-0.9(3) |
Vpeak | |||
LOL, LOR | Stereo line output load resistance | 0.6 | 10 | kΩ | |||
HPL, HPR | Stereo headphone output load resistance | Single-ended configuration | 14.4 | 16 | Ω | ||
Headphone output load resistance | Differential configuration | 24.4 | 32 | Ω | |||
CLout | Digital output load capacitance | 10 | pF | ||||
TOPR | Operating Temperature Range | –40 | 85 | °C |