SLOS602E September 2008 – September 2019 TLV320AIC3204
PRODUCTION DATA.
IOVDD = 1.8V | IOVDD = 3.3V | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
tsck | SCLK Period(1) | 100 | 50 | ns | |||||
tsckh | SCLK Pulse width High | 50 | 25 | ns | |||||
tsckl | SCLK Pulse width Low | 50 | 25 | ns | |||||
tlead | Enable Lead Time | 30 | 20 | ns | |||||
ttrail | Enable Trail Time | 30 | 20 | ns | |||||
td;seqxfr | Sequential Transfer Delay | 40 | 20 | ns | |||||
ta | Slave DOUT access time | 40 | 20 | ns | |||||
tdis | Slave DOUT disable time | 40 | 20 | ns | |||||
tsu | DIN data setup time | 15 | 10 | ns | |||||
th(DIN) | DIN data hold time | 15 | 10 | ns | |||||
tv(DOUT) | DOUT data valid time | 25 | 18 | ns | |||||
tr | SCLK Rise Time | 4 | 4 | ns | |||||
tf | SCLK Fall Time | 4 | 4 | ns |