SLAS679A December 2011 – September 2015 TLV320AIC3262
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
BALL NO. | NAME | |||
A1 | AVDD3_33 | P | 3.3-V Power Supply for Micbias | |
A2 | RECVSS | P | Receiver Driver Ground | |
A3 | RECVDD_33 | P | 3.3-V Power Supply for Receiver Driver | |
A4 | HPR | O | Right Headphone Output | |
A5 | VNEG | I/O | Charge Pump Negative Supply | |
A6 | CPFCM | I/O | Charge Pump Flying Capacitor M terminal | |
A7 | CPVDD_18 | P | Power Supply Input for Charge Pump | |
A8 | AVSS4 | P | Analog Ground for Class-D | |
A9 | SPKLP | O | Left Channel P side Class-D Output | |
B1 | MICDET | I/O | Headset Detection Pin | |
B2 | RECP | O | Receiver Driver P Side Output | |
B3 | RECM | O | Receiver Driver M Side Output | |
B4 | HVDD_18 | P | Headphone Amp Power Supply | |
B5 | HPL | O | Left Headphone Output | |
B6 | CPVSS | P | Charge Pump Ground | |
B7 | CPFCP | I/O | Charge Pump Flying Capacitor P Terminal | |
B8 | SLVDD | P | Left Channel Class-D Output Stage Power Supply | |
B9 | SLVSS | P | Left Channel Class-D Output Stage Ground | |
C1 | IN4L | I | Analog Input 4 Left | |
C2 | AVDD1_18 | P | 1.8-V Analog Power Supply | |
C3 | MICBIAS_EXT | O | Output Bias Voltage for Headset Microphone. | |
C4 | MICBIAS | O | Output Bias Voltage for Microphone to be used for on-board Microphones | |
C5 | AVDD2_18 | P | 1.8-V Analog Power Supply | |
C6 | LOL | O | Left Line Output | |
C7 | AVDD4_18 | P | 1.8-V Analog Power Supply for Class-D | |
C8 | SPKLM | O | Left Channel M side Class-D Output | |
C9 | SPKRM | O | Right Channel M side Class-D Output | |
D1 | VREF_AUDIO | O | Analog Reference Filter Output | |
D2 | VREF_SAR | I/O | SAR ADC Voltage Reference Input or Internal SAR ADC Voltage Reference Bypass Capacitor Pin | |
D3 | IN1L/AUX1 | I | Analog Input 1 Left, Auxiliary 1 Input to SAR ADC (Special Function: Left Channel High Impedance Input for Capacitive Sensor Measurement) |
|
D4 | IN1R/AUX2 | I | Analog Input 1 Right, Auxiliary 2 Input to SAR ADC (Special Function: Right Channel High Impedance Input for Capacitive Sensor Measurement) |
|
D5 | IN4R | I | Analog Input 4 Right | |
D6 | HPVSS_SENSE | I | Headphone Ground Sense Terminal | |
D7 | LOR | O | Right Line Output | |
D8 | SRVSS | P | Right Channel Class-D Output Stage Ground | |
D9 | SRVDD | P | Right Channel Class-D Output Stage Power Supply | |
E1 | IN3R | I | Analog Input 3 Right | |
E2 | IN3L | I | Analog Input 3 Left | |
E3 | AVSS | P | Analog Ground | |
E4 | AVSS1 | P | Analog Ground | |
E5 | AVSS3 | P | Analog Ground | |
E6 | AVSS2 | P | Analog Ground | |
E7 | DVSS | P | Digital Ground | |
E8 | SPK_V | P | Class-D Output Stage Power Supply (Connect to SRVDD through a Resistor) | |
E9 | SPKRP | O | Right Channel P side Class-D Output | |
F1 | IN2L | I | Analog Input 2 Left | |
F2 | IN2R | I | Analog Input 2 Right | |
F3 | AVDD_18 | P | 1.8-V Analog Power Supply | |
F4 | DVSS | P | Digital Ground | |
F5 | GPI3 | I | Multi Function Digital Input 3 | |
Primary: (SPI_SELECT = 1) | ||||
ADC Bit Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Word Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
Secondary: (SPI_SELECT = 0) | ||||
I2C Address Bit 1 (I2C_ADDR0, LSB) | ||||
F6 | GPI2 | I | Multi Function Digital Input 2 | |
Primary: | ||||
General Purpose Input | ||||
Secondary: | ||||
Audio Serial Data Bus 1 Data Input Audio Serial Data Bus 1 Data Input (L2/R2 or L3/R3 or L4/R4) Digital Microphone Data Input General Clock Input Low-Frequency Clock Input ADC Word Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Bit Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
F7 | GPI4 | I | Multi Function Digital Input 4 | |
Primary: (SPI_SELECT = 1) | ||||
ADC Bit Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Word Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
Secondary: (SPI_SELECT = 0) | ||||
I2C Address Bit 2 (I2C_ADDR1, MSB) | ||||
F8 | IOVSS | P | Digital I/O Buffer Ground | |
F9 | VBAT | I | Battery Monitor Voltage Input | |
G1 | MCLK1 | I | Master Clock Input 1 | |
G2 | BCLK2 | I/O | Primary: | |
Audio Serial Data Bus 2 Bit Clock | ||||
Secondary: | ||||
Audio Serial Data Bus 1 Data Input (L3/R3) Audio Serial Data Bus 1 Data Output (L3/R3) General Purpose Input General Purpose Output General CLKOUT Output ADC MOD Clock Output SAR ADC Interrupt INT1 Output INT2 Output General Clock Input Low-Frequency Clock Input |
||||
G3 | DIN2 | I | Primary: | |
Audio Serial Data Bus 2 Data Input | ||||
Secondary: | ||||
Digital Microphone Data Input Audio Serial Data Bus 1 Data Input (L2/R2) General Purpose Input Low-Frequency Clock Input |
||||
G4 | WCLK2 | I/O | Primary: | |
Audio Serial Data Bus 2 Word Clock | ||||
Secondary: | ||||
Audio Serial Data Bus 1 Data Input (L4/R4) Audio Serial Data Bus 1 Data Output (L4/R4) General Purpose Input General Purpose Output CLKOUT Output ADC MOD Clock Output SAR ADC Interrupt INT1 Output INT2 Output Low-Frequency Clock Input |
||||
G5 | WCLK3 | I/O | Primary: | |
Audio Serial Data Bus 3 Word Clock | ||||
Secondary: | ||||
General Purpose Output General Purpose Input Audio Serial Data Bus 1 Data Out (L4/R4) Low-Frequency Clock Input |
||||
G6 | DIN3 | I | Primary: | |
Audio Serial Data Bus 3 Data Input | ||||
Secondary: | ||||
Audio Serial Data Bus 1 Data Input (L3/R3) | ||||
G7 | SPI_SELECT | I | Control Interface Select SPI_SELECT = ‘1’: SPI Interface selected SPI_SELECT = ‘0’: I2C Interface selected |
|
G8 | RESET | I | Active Low Reset | |
G9 | MCLK2 | I | Master Clock 2 | |
Primary: | ||||
Clock Input | ||||
Secondary: | ||||
Digital Microphone Data Input Audio Serial Data Bus 1 Data Input (L3/R3 or L4/R4) Low-Frequency Clock Input |
||||
H1 | BCLK1 | I/O | Primary: | |
Audio Serial Data Bus 1 Bit Clock | ||||
Secondary: | ||||
General Clock Input | ||||
H2 | DOUT1 | O | Primary: | |
Audio Serial Data Bus 1 Data Output | ||||
Secondary: | ||||
Audio Serial Data Bus 1 Data Output (L1/R1) General Purpose Output CLKOUT Output SAR ADC Interrupt INT1 Output INT2 Output |
||||
H3 | IOVDD | P | Digital I/O Buffer Supply | |
H4 | SCL | I/O | I2C Interface Serial Clock (SPI_SELECT = 0) SPI interface mode chip-select signal (SPI_SELECT = 1) |
|
H5 | SDA | I/O | I2C interface mode serial data input (SPI_SELECT = 0) SPI interface mode serial data input (SPI_SELECT = 1) |
|
H6 | GPO1 | O | Multifunction Digital Output 1 | |
Primary: (SPI_SELECT = 1) | ||||
Serial Data Output | ||||
Secondary: (SPI_SELECT = 0) | ||||
General Purpose Output CLKOUT Output ADC MOD Clock Output SAR ADC Interrupt INT1 Output INT2 Output Audio Serial Data Bus 1 Data Output (L2/R2 or L3/R3 or L4/R4) |
||||
H7 | BCLK3 | I/O | Primary: | |
Audio Serial Data Bus 3 Bit Clock | ||||
Secondary: | ||||
General Purpose Input General Purpose Output Low-Frequency Clock Input Audio Serial Data Bus 1 Data Output (L3/R3) |
||||
H8 | GPIO2 | I/O | Multi Function Digital IO 2 | |
Outputs: | ||||
General Purpose Output ADC MOD Clock Output For Digital Microphone CLKOUT Output SAR ADC Interrupt INT1 Output INT2 Output Audio Serial Data Bus 1 Data Output (L2/R2 or L3/R3 or L4/R4) Audio Serial Data Bus 1 Bit Clock Output ADC Word Clock Output for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Bit Clock Output for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
Inputs: | ||||
General Purpose Input Digital Microphone Data Input Audio Serial Data Bus 1 Data Input (L2/R2 or L3/R3 or L4/R4) Audio Serial Data Bus 1 Bit Clock Input General Clock Input Low-Frequency Clock Input ADC Word Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Bit Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
H9 | IOVDD | P | Digital I/O Buffer Supply | |
J1 | DIN1 | I | Primary: | |
Audio Serial Data Bus 1 Data Input | ||||
Secondary: | ||||
Audio Serial Data Bus 1 Data Input (L1/R1) General Clock Input Digital Microphone Data Input |
||||
J2 | WCLK1 | I/O | Primary: | |
Audio Serial Data Bus 1 Word Clock | ||||
Secondary: | ||||
Low-Frequency Clock Input General CLKOUT Output |
||||
J3 | DVDD | P | 1.8-V Digital Power Supply | |
J4 | IOVSS | P | Digital I/O Buffer Ground | |
J5 | GPI1 | I | Multifunction Digital Input 1 | |
Primary: (SPI_SELECT = 1) | ||||
SPI Serial Clock | ||||
Secondary: (SPI_SELECT = 0) | ||||
Digital Microphone Data Input Audio Serial Data Bus 1 Data Input (L2/R2 or L3/R3 or L4/R4) General Clock Input Low-Frequency Clock Input General Purpose Input ADC Word Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Bit Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
J6 | DOUT2 | O | Primary: | |
Audio Serial Data Bus 2 Data Output | ||||
Secondary: | ||||
General Purpose Output ADC MOD Clock Output SAR ADC Interrupt INT1 Output INT2 Output Audio Serial Data Bus 1 Data Output (L2/R2) |
||||
J7 | DOUT3 | O | Primary: | |
Audio Serial Data Bus 3 Data Output | ||||
Secondary: | ||||
General Purpose Output Audio Serial Data Bus 1 Data Output (L2/R2 or L3/R3) Audio Serial Data Bus 1 Word Clock Output |
||||
J8 | GPIO1 | I/O | Multi Function Digital IO 1 | |
Outputs: | ||||
General Purpose Output ADC MOD Clock Output CLKOUT Output SAR ADC Interrupt INT1 Output INT2 Output Audio Serial Data Bus 1 Data Output (L3/R3 or L4/R4) Audio Serial Data Bus 1 Word Clock Output ADC Word Clock Output for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Bit Clock Output for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
Inputs: | ||||
General Purpose Input Digital Microphone Data Input Audio Serial Data Bus 1 Data Input (L3/R3 or L4/R4) Audio Serial Data Bus 1 Word Clock Input General Clock Input Low-Frequency Clock Input ADC Word Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) ADC Bit Clock Input for Audio Serial Data Bus 1, 2, or 3 (Six-Wire Audio Interface) |
||||
J9 | DVDD | P | 1.8-V Digital Power Supply |