SLAS538B October 2007 – November 2016 TLV320AIC34
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
FUNCTION | TLV320AIC34 | TLV320AIC3106 | TLV320AIC3104 | TLV320AIC3120 |
---|---|---|---|---|
Number of DAC | 4 | 2 | 2 | 1 |
Number of ADC | 4 | 2 | 2 | 1 |
Input/Output | 12/14 | 10/7 | 6/6 | 3/2 |
Resolution (Bit) | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 | 16, 20, 24, 32 |
Control interface | I2C | I2C, SPI | I2C | I2C |
Digital audio interface | LJ, RJ, I2S, TDM, DSP |
LJ, RJ, I2S, TDM, DSP |
LJ, RJ, I2S, TDM, DSP |
LJ, RJ, I2S, TDM, DSP |
Number of digital audio interfaces | 2 | 1 | 1 | 1 |
Speaker amplifier type | Mono or Stereo Speaker (BTL) | — | — | Mono Differential Class-D |
Configurable miniDSP | No | No | No | Yes |
Headphone driver | Yes | Yes | Yes | Yes |