7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage |
VS = (V+) – (V–) |
|
7 |
V |
Signal input pins(2) |
Voltage |
(V–) –0.3 |
(V+) + 0.3 |
V |
Current |
–10 |
10 |
mA |
Output short-circuit(3) |
Continuous |
|
Temperature |
Operating |
–40 |
150 |
°C |
Junction |
|
150 |
Storage, Tstg |
–65 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input pins are diode-clamped to the power-supply rails. Input signals that can swing more than 0.3 V beyond the supply rails must be current limited to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.
7.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±4000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
7.7 Electrical Characteristics: VS = 1.8 V to 5.5 V
at TA = 25°C, RL = 10 kΩ connected to mid-supply, and VCM = VOUT = mid-supply (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
OFFSET VOLTAGE |
VOS |
Input offset voltage(2) |
VS = 5 V |
|
2 |
15 |
µV |
dVOS/dT |
VOS vs temperature |
TA = –40°C to +125°C |
|
0.02 |
|
µV/°C |
PSRR |
VOS vs power supply |
VS = 1.8 V to 5.5 V |
|
1 |
8 |
µV/V |
|
Long-term stability(1) |
|
|
1(1) |
|
µV |
|
Channel separation, dc |
|
|
0.1 |
|
µV/V |
INPUT BIAS CURRENT |
IB |
Input bias current |
|
|
±70 |
|
pA |
|
Input bias current over temperature |
TA = –40°C to +125°C |
|
±150 |
|
pA |
IOS |
Input offset current |
|
|
±140 |
|
pA |
NOISE |
en |
Input voltage noise density |
f = 1 kHz |
|
55 |
|
nV/√Hz |
|
Input voltage noise |
f = 0.01 Hz to 1 Hz |
|
0.3 |
|
µVPP |
f = 0.1 Hz to 10 Hz |
|
1.1 |
|
in |
Input current noise |
f = 10 Hz |
|
100 |
|
fA/√Hz |
INPUT VOLTAGE RANGE |
VCM |
Common-mode voltage range |
|
(V–) – 0.1 |
|
(V+) + 0.1 |
V |
CMRR |
Common-mode rejection ratio |
(V–) – 0.1 V < VCM < (V+) + 0.1 V |
102 |
115 |
|
dB |
INPUT CAPACITANCE |
|
Differential |
|
|
2 |
|
pF |
|
Common-mode |
|
|
4 |
|
OPEN-LOOP GAIN |
AOL |
Open-loop voltage gain |
(V–) + 0.1 V< VO < (V+) – 0.1 V |
102 |
130 |
|
dB |
FREQUENCY RESPONSE |
GBW |
Gain-bandwidth product |
CL = 100 pF |
|
350 |
|
kHz |
SR |
Slew rate |
G = 1 |
|
0.16 |
|
V/µs |
OUTPUT |
|
Voltage output swing from rail |
TA = –40°C to +125°C |
|
30 |
70 |
mV |
ISC |
Short-circuit current |
|
|
±5 |
|
mA |
CL |
Capacitive load drive |
|
See Typical Characteristics |
|
ZO |
Open-loop output impedance |
f = 350 kHz, IO = 0 mA |
|
2 |
|
kΩ |
POWER SUPPLY |
VS |
Specified voltage range |
|
1.8 |
|
5.5 |
V |
IQ |
Quiescent current per amplifier |
IO = 0 mA, TA = –40°C to +125°C |
|
17 |
28 |
µA |
|
Turn-on time |
VS = 5 V |
|
100 |
|
µs |
TEMPERATURE RANGE |
|
Specified range |
|
–40 |
|
125 |
°C |
|
Operating range |
|
–40 |
|
150 |
°C |
|
Storage range |
|
–65 |
|
150 |
°C |
(1) 300-hour life test at 150°C demonstrated randomly distributed variation of approximately 1 µV.
(2) Specified by design and characterization. Amplifiers are 100% production screened at 25°C to reduce defective units.