SLCS135B August 2000 – January 2017 TLV3401 , TLV3402 , TLV3404
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Supply, VCC(2) | 17 | V | ||
Differential input, VID | –20 | 20 | |||
Input, VI(2)(3) | 0 | VCC + 5 | |||
Current | Input, II | –10 | 10 | mA | |
Output, IO | –10 | 10 | |||
Temperature | Operating, TA | C-suffix versions | 0 | 70 | °C |
I-suffix versions | –40 | 125 | |||
Junction, TJ | 150 | ||||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
Machine model (MM) | ±100 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VCC | Single supply | C-suffix versions | 2.5 | 16 | V |
I-suffix versions | 2.7 | 16 | |||
Split supply | C-suffix versions | ±1.25 | ±8 | ||
I-suffix versions | ±1.35 | ±8 | |||
Common-mode input voltage, VICR | –0.1 | VCC + 5 | V | ||
Operating free-air temperature, TA | C-suffix versions | 0 | 70 | °C | |
I-suffix versions | –40 | 125 |
THERMAL METRIC(1) | TLV3401 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DBV (SOT-23) | P (PDIP) | |||
8 PINS | 5 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 201.9 | 237.8 | 58.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 92.5 | 108.7 | 48.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 123.3 | 64.1 | 35.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 23 | 12.1 | 25.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 212.6 | 63.3 | 35.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | °C/W |
THERMAL METRIC(1) | TLV3402 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | P (PDIP) | |||
8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 201.9 | 186.8 | 58.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 92.5 | 77.5 | 48.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 123.3 | 107.8 | 35.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 23 | 15.7 | 25.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 212.6 | 106.2 | 35.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | °C/W |
THERMAL METRIC(1) | TLV3404 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | N (PDIP) | PW (TSSOP) | |||
14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 83.8 | 65.5 | 120.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 70.7 | 20.0 | 34.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 59.5 | 25.9 | 62.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 11.6 | 1.9 | 1 | °C/W |
ψJB | Junction-to-board characterization parameter | 37.7 | 25.3 | 56.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | TA(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
DC PERFORMANCE | ||||||||
VIO | Input offset voltage | VIC = VCC/2, RS = 50 Ω, RP = 1 MΩ | TA = 25°C | 250 | 3600 | µV | ||
Full range | 4400 | |||||||
αVIO | Offset voltage drift | VIC = VCC/2, RS = 50 Ω, RP = 1 MΩ | TA = 25°C | 3 | µV/°C | |||
CMRR | Common-mode rejection ratio | VIC = 0 V to 2.7 V, RS = 50 Ω | TA = 25°C | 55 | 72 | dB | ||
Full range | 50 | |||||||
VIC = 0 V to 5 V, RS = 50 Ω | TA = 25°C | 60 | 76 | |||||
Full range | 55 | |||||||
VIC = 0 V to 15 V, RS = 50 Ω | TA = 25°C | 65 | 88 | |||||
Full range | 60 | |||||||
AVD | Large-signal differential voltage amplification | RP = 1 MΩ | TA = 25°C | 1000 | V/mV | |||
INPUT/OUTPUT CHARACTERISTICS | ||||||||
IIO | Input offset current | VIC = VCC/2, RS = 50 Ω, RP = 1 MΩ | TA = 25°C | 20 | 100 | pA | ||
Full range | 1000 | |||||||
IIB | Input bias current | VIC = VCC/2, RS = 50 Ω, RP = 1 MΩ | TA = 25°C | 80 | 250 | pA | ||
Full range | 1500 | |||||||
ri(d) | Differential input resistance | TA = 25°C | 300 | MΩ | ||||
IOZ | High-impedance output leakage current | VIC = VCC/2, VO = VCC, VID = 1 V | TA = 25°C | 50 | pA | |||
VOL | Low-level output voltage | VIC = VCC/2, IOL = 2 µA, VID = –1 V | TA = 25°C | 8 | mV | |||
VIC = VCC/2, IOL = 50 µA, VID = –1 V | TA = 25°C | 80 | 200 | |||||
Full range | 300 | |||||||
POWER SUPPLY | ||||||||
ICC | Supply current (per channel) | RP = no pullup | Output state low | TA = 25°C | 470 | 550 | nA | |
Full range | 750 | |||||||
Output state high | TA = 25°C | 560 | 640 | |||||
Full range | 950 | |||||||
PSRR | Power-supply rejection ratio | VIC = VCC/2, no load | VCC = 2.7 V to 5 V |
TA = 25°C | 75 | 100 | dB | |
Full range | 70 | |||||||
VCC = 5 V to 15 V | TA = 25°C | 85 | 105 | |||||
Full range | 80 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
t(PLH) | Propagation delay time, low-to-high-level output | f = 10 kHz, VSTEP = 1 V, RP = 1 MΩ, CL = 10 pF |
Overdrive = 2 mV | TA = 25°C | 175 | µs | ||
Overdrive = 10 mV | TA = 25°C | 80 | ||||||
Overdrive = 50 mV | TA = 25°C | 55 | ||||||
t(PHL) | Propagation delay time, high-to-low-level output | f = 10 kHz, VSTEP = 1 V, RP = 1 MΩ, CL = 10 pF |
Overdrive = 2 mV | TA = 25°C | 300 | µs | ||
Overdrive = 10 mV | TA = 25°C | 60 | ||||||
Overdrive = 50 mV | TA = 25°C | 30 | ||||||
tF | Fall time | RP = 1 MΩ, CL = 10 pF | TA = 25°C | 5 | µs |
DESCRIPTION | FIGURE NO. | ||
---|---|---|---|
Input bias/offset current | vs Free-air temperature | Figure 1 | |
Open collector leakage current | vs Free-air temperature | Figure 2 | |
VOL | Low-level output voltage | vs Low-level output current | Figure 3, Figure 4, Figure 5 |
IDD | Supply current | vs Supply voltage | Figure 6 |
IDD | Supply current | vs Free-air temperature | Figure 7 |
Low-to-high level output response for various input overdrives | Figure 8, Figure 9, Figure 10 | ||
High-to-low level output response for various input overdrives | Figure 11, Figure 12, Figure 13 | ||
Output fall time | vs Supply voltage | Figure 14 |