SLVS568D January 2005 – April 2016 TLV341 , TLV341A , TLV342 , TLV342S
PRODUCTION DATA.
The TLV34xx devices are precision operational amplifiers with CMOS inputs for very low input bias current. Grade A devices offer lower VIO for high accuracy in direct-coupled applications. Output is rail to rail and input common mode includes ground. TLV341 and TLV342S have shutdown mode for very low supply current.
PMOS Input Stage supports a lower input range that includes ground. Upper range limit is VCC – 0.6 V.
The CMOS drain output topology allows rail-to-rail output swing.
TLV341 and TLV342S include a shutdown pin. During shutdown, ICC is nearly zero and the output becomes high impedance. The typical turnon time coming out of shutdown is 5 µs.
The TLV34xx devices have two operation modes: