SNOSDL8 November 2024 TLV3511-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high to- low |
Midpoint of input to midpoint of output, VOD = 10mV |
12 | ns | ||
tPHL | Propagation delay time, high to- low |
Midpoint of input to midpoint of output, VOD = 50mV |
7 | 9 | ns | |
tPLH | Propagation delay time, low-to high |
Midpoint of input to midpoint of output, VOD = 10mV |
12 | ns | ||
tPLH | Propagation delay time, low-to high |
Midpoint of input to midpoint of output, VOD = 50mV |
7 | 9 | ns | |
PWin | Minimum input pulse width | Voverdrive = Vunderdrive = 50mV PWout = 90% of PWin | 5 | ns | ||
fTOGGLE | Input toggle frequency | VIN = 200mVPP Sine Wave, When output high reaches 90% of VCC - VEE or output low reaches 10% of VCC - VEE |
180 | MHz | ||
tR | Rise time | Measured from 20% to 80% | 1.5 | ns | ||
tF | Fall time | Measured from 20% to 80% | 1.5 | ns | ||
tON | Power-up time | During power on, (V+) must exceed 2.2V for 4µs before the output will reflect the input. | 2.5 | µs |