Propagation delay: 6ns
High toggle frequency: 180MHz
Wide supply range: 2.7V to 5.5V
Input offset voltage: +/- 1mV typ.
- Low supply current: 1.1mA per channel
- Input voltage range extends 300mV beyond either rail
Internal hysteresis: 2.3mV
- Power-on-reset provides a known startup condition
- Push-pull output
- Temperature range: -40°C to +125°C